Steel Flange Adapter
Steel Flange Adapter
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
3D models
Video
Related Products
Features
- Installs on top or bottom flange of I-beams or bar joists
- Low profile easily fits between metal deck and steel structure
- Thumb spring retainer allows for ease of positioning
- Available pre-assembled to the Universal Structural Bracket, eliminating field assembly
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA® 13 as pre-qualified for seismic applications
- FM® Specification Tested
Specifications
Finish | Electrogalvanized |
Material | Steel |
FM Loads | ||||||||
Part Number | Horizontal Capacity per Installation Angle from Vertical | |||||||
Perpendicular to Structure | Parallel to Structure | |||||||
30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | |
CSBS1xx | 3780 N | 7910 N | 12320 N | 12630 N | 3910 N | 6360 N | 8980 N | 10720 N |
CSBS2xx | 5420 N | 9510 N | 11470 N | 12760 N | 4890 N | 8090 N | 9740 N | 11920 N |
UL Loads | ||||
Part Number | Structure Attachment Fitting | Flange Thickness | Brace Member | Load Rating |
CSBS1 | CSBU1 | 6 - 8 mm | DN25 - DN50 Sch. 40 NPS | 6672 N |
8 - 19 mm | 7561 N | |||
CSBURC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 4893 N | |||
CSBS2 | CSBU1 | 6 - 19 mm | DN25 - DN50 Sch. 40 NPS | 7561 N |
CSBURC12 | 6 - 19 mm | CSB12CBL | 1859 N | |
CSB18CBL | 3434 N | |||
CSB36CBL | 4893 N |
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Tested CSB/CSBS/CSBU
English
ANSI/FM 1950
FM Approved, Seismic
English
FM 1950-2013
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.