Climate Control Select FiltersCloseApply Filter byFilter applied: 0Clear filters Metric | Imperial Collapse allExpand all Applications Arc Flash Safety (62) Controls and Drives (473) Corrosive Environments (374) Datacom and Telecom Equipment (12) Hazardous Environments (70) Hygienic Environments (86) Networking, Storage and Data Center (7) Power Distribution (473) Telecom and Data Protection (2) View All View Less Life Cycle Active (682) Phaseout (49) Height 1.1 in (2) 1.2 in (1) 1.38 in (1) 1.46 in (1) 1.5 in (1) 1.85 in (2) 2.05 in (1) 2.28 in (1) 2.36 in (7) 2.44 in (1) 2.64 in (2) 2.72 in (1) 2.83 in (3) 3.19 in (1) 3.27 in (3) 3.5 in (2) 3.62 in (1) 3.98 in (2) 4.02 in (3) 4.17 in (1) 4.28 in (3) 4.33 in (4) 4.41 in (2) 4.42 in (1) 4.62 in (3) 4.92 in (6) 4.96 in (2) 5.16 in (1) 5.5 in (3) 5.51 in (1) 5.69 in (3) 5.71 in (3) 5.75 in (1) 5.83 in (8) 5.88 in (2) 5.91 in (2) 5.94 in (3) 6 in (2) 6.15 in (2) 6.25 in (2) 6.29 in (4) 6.3 in (1) 6.69 in (1) 6.97 in (5) 7.24 in (6) 7.28 in (6) 7.36 in (2) 7.48 in (1) 7.5 in (4) 7.77 in (3) 7.8 in (6) 7.85 in (1) 7.95 in (2) 7.96 in (3) 7.99 in (3) 8 in (1) 8.19 in (2) 8.78 in (2) 8.9 in (3) 8.94 in (2) 9.06 in (1) 9.29 in (2) 9.92 in (11) 9.94 in (1) 10 in (1) 10.13 in (2) 10.75 in (1) 10.83 in (2) 11.46 in (2) 11.77 in (3) 11.81 in (6) 12 in (3) 12.6 in (12) 12.8 in (6) 13.19 in (2) 14.76 in (2) 15.75 in (11) 15.9 in (1) 15.93 in (3) 16.51 in (8) 17.44 in (2) 17.72 in (4) 18.9 in (1) 19.69 in (2) 20 in (19) 20.92 in (8) 21.6 in (8) 22.29 in (8) 23 in (1) 24.25 in (2) 24.96 in (4) 25.17 in (3) 25.28 in (4) 28 in (32) 28.5 in (19) 28.59 in (68) 29 in (2) 29.5 in (3) 29.66 in (1) 35.67 in (4) 35.91 in (4) 36 in (66) 36.41 in (2) 37.4 in (14) 39.21 in (2) 39.33 in (4) 39.57 in (6) 43 in (41) 43.34 in (2) 47.16 in (1) 47.68 in (4) 47.91 in (8) 52.69 in (72) 52.7 in (10) 55.31 in (2) 57.69 in (24) 62.2 in (11) 78.74 in (2) View All View Less Apply Height 28 mm (2) 30.5 mm (1) 35 mm (1) 37 mm (1) 38 mm (1) 47 mm (2) 52 mm (1) 58 mm (1) 60 mm (7) 62 mm (1) 64.5 mm (3) 65 mm (1) 67 mm (2) 69 mm (1) 72 mm (3) 73 mm (1) 75 mm (1) 77 mm (1) 81 mm (1) 83 mm (3) 89 mm (2) 92 mm (1) 101 mm (2) 102 mm (3) 106 mm (1) 109 mm (3) 110 mm (4) 112 mm (1) 117 mm (3) 125 mm (6) 126 mm (2) 131 mm (1) 140 mm (1) 145 mm (3) 146 mm (1) 148 mm (8) 149 mm (2) 150 mm (2) 151 mm (3) 152 mm (2) 156 mm (2) 159 mm (2) 160 mm (1) 170 mm (1) 177 mm (5) 184 mm (6) 185 mm (6) 187 mm (2) 190 mm (1) 191 mm (4) 197 mm (3) 198 mm (6) 199 mm (1) 202 mm (2) 203 mm (1) 208 mm (2) 223 mm (2) 226 mm (3) 227 mm (2) 230 mm (1) 236 mm (2) 252 mm (1) 254 mm (1) 257 mm (2) 273 mm (1) 275 mm (2) 291 mm (2) 299 mm (3) 300 mm (6) 305 mm (3) 320 mm (12) 325 mm (6) 335 mm (2) 375 mm (2) 400 mm (11) 404 mm (1) 405 mm (3) 419 mm (8) 443 mm (2) 450 mm (4) 480 mm (1) 500 mm (2) 508 mm (19) 531 mm (8) 549 mm (8) 566 mm (8) 584 mm (1) 616 mm (2) 634 mm (4) 639 mm (3) 642 mm (4) 711 mm (32) 724 mm (19) 726 mm (68) 737 mm (2) 749 mm (3) 753 mm (1) 906 mm (4) 912 mm (4) 914 mm (66) 925 mm (2) 950 mm (14) 996 mm (2) 999 mm (4) 1005 mm (6) 1092 mm (41) 1101 mm (2) 1198 mm (1) 1211 mm (4) 1217 mm (8) 1338 mm (72) 1339 mm (10) 1405 mm (2) 1465 mm (24) 1580 mm (11) 2000 mm (2) View All View Less Apply Width 0.9 in (2) 1.25 in (1) 1.26 in (1) 1.3 in (7) 1.38 in (1) 1.46 in (2) 1.5 in (4) 1.57 in (3) 1.6 in (2) 1.73 in (2) 1.75 in (1) 1.97 in (2) 2 in (1) 2.17 in (3) 2.28 in (1) 2.32 in (3) 2.36 in (7) 2.48 in (12) 2.58 in (1) 2.76 in (7) 3.19 in (2) 3.35 in (4) 3.62 in (1) 3.94 in (1) 4 in (3) 4.25 in (4) 4.28 in (3) 4.44 in (1) 4.62 in (3) 4.72 in (3) 4.75 in (1) 4.84 in (1) 4.92 in (2) 5 in (1) 5.02 in (2) 5.5 in (1) 5.69 in (3) 5.71 in (3) 5.88 in (2) 6.02 in (2) 6.16 in (2) 6.18 in (3) 6.5 in (1) 6.69 in (1) 6.88 in (1) 6.89 in (2) 6.97 in (2) 7.09 in (2) 7.33 in (2) 7.35 in (3) 7.37 in (4) 7.5 in (10) 7.52 in (8) 7.87 in (2) 7.95 in (2) 7.96 in (3) 8.21 in (2) 8.78 in (2) 8.83 in (3) 8.87 in (6) 8.93 in (1) 9 in (6) 9.92 in (10) 10 in (24) 10.14 in (2) 10.23 in (8) 10.24 in (2) 10.6 in (10) 10.83 in (2) 11 in (8) 11.46 in (2) 11.5 in (131) 12.12 in (1) 12.32 in (4) 12.36 in (4) 12.6 in (12) 12.76 in (2) 12.82 in (3) 12.94 in (3) 12.99 in (4) 13.78 in (2) 15.7 in (21) 15.75 in (13) 16.1 in (12) 16.14 in (8) 17 in (21) 17.01 in (68) 17.1 in (10) 17.12 in (72) 17.17 in (6) 18.5 in (8) 19 in (1) 19.7 in (2) 19.72 in (2) 20.12 in (12) 20.87 in (24) 21.81 in (2) 23.62 in (5) 28.35 in (1) 31.5 in (3) View All View Less Apply Width 23 mm (2) 30 mm (1) 32 mm (1) 33 mm (7) 35 mm (1) 37 mm (2) 38 mm (1) 40 mm (1) 41 mm (2) 42 mm (2) 44 mm (1) 46 mm (1) 50 mm (2) 51 mm (1) 55 mm (3) 58 mm (1) 59 mm (3) 60 mm (1) 63 mm (12) 65.5 mm (1) 70 mm (7) 81 mm (2) 85 mm (4) 92 mm (1) 100 mm (1) 102 mm (3) 108 mm (4) 109 mm (3) 113 mm (1) 117 mm (3) 120 mm (3) 121 mm (1) 123 mm (1) 125 mm (2) 127 mm (1) 128 mm (2) 140 mm (1) 145 mm (3) 149 mm (2) 153 mm (2) 156 mm (2) 157 mm (3) 165 mm (1) 170 mm (1) 175 mm (1) 177 mm (2) 180 mm (2) 186 mm (2) 187 mm (3) 191 mm (8) 200 mm (2) 202 mm (2) 209 mm (2) 223 mm (2) 224 mm (3) 225 mm (6) 227 mm (1) 229 mm (6) 252 mm (10) 254 mm (24) 258 mm (2) 260 mm (2) 269 mm (10) 275 mm (2) 279 mm (8) 291 mm (2) 292 mm (131) 308 mm (1) 313 mm (4) 314 mm (4) 320 mm (12) 324 mm (2) 326 mm (3) 329 mm (3) 330 mm (4) 350 mm (2) 399 mm (21) 400 mm (13) 409 mm (12) 410 mm (8) 432 mm (21) 434 mm (10) 435 mm (72) 436 mm (6) 470 mm (8) 483 mm (1) 500 mm (2) 501 mm (2) 511 mm (12) 530 mm (24) 554 mm (2) 600 mm (5) 720 mm (1) 800 mm (3) View All View Less Apply Depth 0.05 in (1) 0.61 in (1) 0.75 in (1) 0.79 in (2) 0.98 in (3) 1.02 in (1) 1.1 in (1) 1.2 in (2) 1.22 in (1) 1.25 in (4) 1.3 in (2) 1.32 in (3) 1.34 in (1) 1.38 in (3) 1.42 in (1) 1.5 in (5) 1.54 in (1) 1.57 in (1) 1.62 in (4) 1.65 in (2) 1.69 in (3) 1.73 in (2) 1.74 in (3) 1.75 in (4) 1.77 in (3) 1.85 in (5) 1.97 in (7) 2 in (2) 2.02 in (1) 2.05 in (3) 2.09 in (1) 2.13 in (1) 2.25 in (2) 2.32 in (2) 2.36 in (1) 2.4 in (6) 2.47 in (3) 2.48 in (12) 2.58 in (1) 2.72 in (1) 2.9 in (3) 2.95 in (2) 3 in (5) 3.09 in (2) 3.54 in (6) 3.63 in (3) 3.66 in (2) 3.85 in (3) 3.94 in (7) 4 in (3) 4.04 in (3) 4.06 in (2) 4.09 in (4) 4.14 in (6) 4.3 in (2) 4.38 in (4) 4.49 in (1) 4.53 in (1) 4.69 in (2) 4.8 in (1) 5.38 in (1) 5.5 in (4) 5.7 in (4) 5.72 in (6) 5.75 in (1) 5.91 in (1) 5.92 in (2) 6.18 in (6) 6.3 in (17) 6.91 in (1) 6.94 in (2) 7.25 in (2) 7.27 in (3) 7.4 in (2) 7.43 in (3) 7.48 in (1) 8.07 in (2) 8.1 in (4) 8.11 in (2) 8.63 in (1) 8.75 in (1) 8.78 in (4) 9.25 in (4) 9.3 in (19) 9.76 in (4) 9.9 in (31) 10.18 in (56) 10.2 in (12) 10.35 in (6) 10.71 in (4) 10.9 in (8) 11.18 in (12) 11.26 in (6) 11.3 in (2) 11.6 in (9) 11.66 in (72) 11.8 in (10) 11.81 in (2) 12.8 in (2) 13.4 in (2) 13.64 in (8) 13.66 in (8) 14 in (131) 14.02 in (4) 15.28 in (24) 15.35 in (1) 15.74 in (2) 15.75 in (2) 15.91 in (2) 17.17 in (6) 17.72 in (1) 18.31 in (1) 18.5 in (8) View All View Less Apply Depth 1 mm (1) 15 mm (1) 19 mm (1) 20 mm (2) 25 mm (3) 26 mm (1) 28 mm (1) 30 mm (2) 31 mm (1) 32 mm (4) 33 mm (1) 34 mm (1) 35 mm (3) 36 mm (1) 38 mm (2) 39 mm (1) 40 mm (1) 41 mm (4) 42 mm (1) 43 mm (1) 44 mm (2) 45 mm (3) 47 mm (5) 50 mm (1) 51 mm (1) 52 mm (3) 53 mm (1) 54 mm (1) 57 mm (2) 59 mm (2) 60 mm (1) 61 mm (6) 63 mm (3) 65.5 mm (1) 69 mm (1) 71 mm (1) 74 mm (3) 75 mm (2) 76 mm (5) 78 mm (2) 90 mm (6) 92 mm (3) 93 mm (2) 98 mm (3) 100 mm (7) 102 mm (3) 103 mm (2) 104 mm (4) 105 mm (6) 109 mm (2) 111 mm (4) 114 mm (1) 115 mm (1) 119 mm (2) 122 mm (1) 137 mm (1) 140 mm (4) 145 mm (4) 146 mm (1) 150 mm (1) 157 mm (6) 160 mm (17) 176 mm (1) 184 mm (2) 185 mm (3) 188 mm (2) 189 mm (3) 190 mm (1) 205 mm (2) 206 mm (2) 219 mm (1) 222 mm (1) 223 mm (4) 235 mm (4) 236 mm (19) 248 mm (4) 251 mm (31) 259 mm (12) 263 mm (6) 272 mm (4) 277 mm (8) 284 mm (12) 286 mm (6) 287 mm (2) 295 mm (9) 296 mm (72) 300 mm (2) 325 mm (2) 340 mm (2) 346 mm (8) 347 mm (8) 356 mm (4) 388 mm (24) 390 mm (1) 400 mm (2) 404 mm (2) 436 mm (6) 450 mm (1) 465 mm (1) 470 mm (8) View All View Less Apply Protection Rating NEMA Type 3R (300) NEMA Type 4 (217) NEMA Type 4X (181) NEMA Type 12 (128) IP20 (37) IP33 (16) IP44 (13) IP54 (75) IP55 (49) IP56 (6) IP65 (13) IP66 (20) IPX9K (1) View All View Less Product Family ClimaGuard (12) Climate Control (15) Free-Standing (6) H2Omit (3) MODO (2) ProAir (2) SpectraCool (314) SpectraCool Slim Fit (31) T-Series (29) V-Series (39) Vortex (4) Wall-Mounted (8) Extreme Environments (8) View All View Less Filter0SubcategoriesAir ConditionersDetailsFans and Filter FansDetailsHeat ExchangersDetailsThermoelectric CoolersDetailsVortex CoolersDetailsCooling AccessoriesDetailsHeatersDetails