nVent CADDY Speed Link is a universal support system designed to reduce installation time. A cost-effective alternative to jack chain, threaded rod, strut and strut nuts, this innovative system has the versatility to meet virtually all your support needs.
Features
- Systems include locking device, wire rope, and specialty end fitting
- Strong, yet flexible, wire rope
- Selection of locking devices for different applications and load requirements
- Extensive range of end fittings for various types of structural attachments
- Allows objects to be hung at a variety of angles, even from sloped ceilings
- Works with an assortment of nVent CADDY fasteners
Subcategories
Products | 19 results (65 items)
nVent CADDY Speed Link SLK with Angle Bracket
Versatile overhead support solution that is easy to adjust and installs quickly to various ceiling or deck structures.
nVent CADDY Speed Link Catenary Kit
Ready to use kits include a fuse-cut cable to avoid fraying, a hook end-fitting on one end to save installation time and a tool-free locking device.
Drop Wire Clip
Tool free clip for intermediate supports in catenary or for primary drop wire supports to service and lighting.
nVent CADDY Speed Link Catenary Cable Spool
Wire rope spools are available in bulk allowing installers to customize nVent CADDY Speed Link catenary systems for any project.
nVent CADDY Speed Link SLK Spool Kit
Kit includes spool of nVent CADDY Speed Link steel wire and SLK locking devices packaged together, simplifying transportation to the jobsite and reducing inventory.
nVent CADDY Speed Link Catenary Locking Device
Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link catenary systems for any project.
Eye Nut
Universal attachment point for CADDY Speed Link Catenary installations to concrete structure.
nVent CADDY Speed Link SLK Locking Device
Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.
nVent CADDY Speed Link SLK with Drop Wire Clip
Complete system includes wire, locking device and pre-assembled spring steel end fitting to hang services from catenary cable.
Beam Attachment Kit
Universal attachment point for CADDY Speed Link Catenary installations to structural steel.