C2/C3J Weldable Half-Coupler

Finish: | Plain |
Coupler Body Length: | Standard |
Material: | Steel |
Designed to Meet: | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600;CAN/CSA - N287.2/.3/.4;IBC Type 1 (125% Specified Yield);IBC Type 2 (Specified Tensile);US Army Corps of Engineers;CAN/CSA - A23.3 |