Skip to main content

Please Select Your Country/Language Preferences

PH5235.jpg image

ISO-TP Low Voltage Insulators, Metric Thread

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Dielectric Strength, UL: 1,500 VAC/DC
Finish: Electrogalvanized
Material: Steel;Glass Fibre Reinforced Polyamide
Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
Flammability Rating: UL® 94V-0
Working Temperature: -40 to 130 °C
Working Temperature: -40 to 266 °F

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy