Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 28 results (315 items)
STS MT Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.
STS HT Skin-Effect Tracing Wire
Electrical process temperature maintenance for high temperature pipelines and embedded applications.
STS HV Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability
FHT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas.
MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.
MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.
XPI-S Series Heating Cable, High Temperature, 7 J
XPI-S for long line applications, freeze protection and high process temperature maintenance (to 260 ⁰C, with 7 J impact resistance). Suitable for hazardous areas.