Products | 167 results (766 items)
MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
ACS-30 Power Control and Distribution Panel
A modular, multi-application, centralized control and monitoring system.
XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.
SBS-XX-EV Control Panel for Roof and Gutter De-Icing
For roof and gutter de-icing applications, an integrated high performance control and monitoring system.
MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.
Universal Connection Kit for PI Cables
Universal under-insulation connection kit for polymer insulated (PI) heating cables. Suitable for hazardous areas.
MONI-PT100-EXE-SENSOR RTD Sensor for Hazardous Areas
PT100 sensor for accurate temperature sensing in hazardous areas, without enclosure.
Clip Band for PI Cables
Stainless steel clip bands to attach polymer insulated (PI) heating cables to pipes.
Cable Tie
Cable ties for quick and easy installation of trace heating cables.
IceStop Self-Regulating Cable Kit
For roof and gutter de-icing, preterminated self regulating heating cable kits.