ACS-30 Power Control and Distribution Panel
ACS-30 Power Control and Distribution Panel
nVent RAYCHEM ACS-30 Control and Monitoring System provides centralized control and monitoring for multiple appplications and consists of a centralised User Interface Terminal (UIT), up to 52 power & control modules (PCMs) distributed throughout the building, remote temperature monitoring modules (RMM2s) and the ProtoNode multi-protocol gateway. Applications include commercial freeze protection, surface snow melting, roof and gutter de-icing and flow and temperature maintenance. All heating cable circuits are controlled & monitored from the UIT providing status updates for up to 260 heating circuits.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Energy savings: 24/7 time-clock control and schedulers, proportional ambient sensing control (PASC), hot water temperature maintenance with economy set back and pipe temperature monitoring, energy monitoring of individual circuits displaying both real time and cumulative kWH, system switching via multi-sensor control devices for ambient and surface temperature as well as moisture sensors
- Built in safety: integrated electrical and circuit protection, automated self-test feature to ensure all circuits are functional, alarms to indicate loss of power/earth leakage/high or low temperatures, local and remote alarm outputs
- Multiple communications: BMS, ModBus RTU protocol, ProtoNode pre-programmed multi-protocol gateways for translating into BacNEt and MetaSys N2 systems
- Distributed control: power control panels placed throughout the building avoids expensive power distribution wiring
- Expandable: to meet building modification requirements or new system installations within a building
- Reliable during long life: 6 year extended product warranty available
Specifications
Alarm Relay | 1 x 3 A @ 277 VAC |
Nominal Voltage | 230 V; 400 V |
IP Rating | IP54 |
Ground-Fault Equipment Protection | Yes |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.