RRCBI Insulated Round Braid in Coil, Plain Copper
RRCBI Insulated Round Braid in Coil, Plain Copper
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Braids in coil are mainly used for power distribution or earthing applications
- Non-magnetic material
Specifications
Material | Copper; Polyvinylchloride |
Insulation Thickness | 0.04" |
Insulation Thickness | 1 mm |
Insulation Voltage | 450 V |
Flammability Rating | UL® 94V-0 |
Temperature | 158 °F max |
Temperature | 70 °C max |
Brochure
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.