ISO-TP Low Voltage Male/Female Insulators

Insulation Voltage: | 1,000 VAC;1,500 VDC |
Finish: | Electrogalvanized |
Material: | Steel;Glass Fibre Reinforced Polyamide |
Complies With: | IEC® 60695-2-11 (Glow Wire Test 960 °C) |
Flammability Rating: | UL® 94V-0 |
Working Temperature: | -40 to 130 °C |
Working Temperature: | -40 to 266 °F |