CAPN Cap Nut
CAPN Cap Nut
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
3D models
Features
- For use with DH Distance Holder and Spacer
Specifications
Flammability Rating | UL® 94HB |
Temperature | 176 °F max |
Temperature | 80 °C max |
Brochure
Catalog
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.