While ground rods may be last thing that electricity will flow through when it is exiting your grounding system, the installation and connection of those ground rods to the larger system is perhaps the most critical consideration for reliability and proper facility protection.
nVent ERICO offers multiple methods of connecting ground rods to conductors, from our irreversible Hammerlock to cost-effective clamps in multiple configurations and sizes.
Not sure which connection type to choose? The nVent ERICO engineering team is able to support you in specifying the best connector for your job requirements. Browse our products below and then get in touch with us for more information.
Filter applied: 1
Subcategories
Products | 12 results (41 items)
nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.
Universal Ground Rod Clamp, Rod to Conductor, Bronze
For use with copper-bonded ground rods.
Ground Rod Clamp, Rod to Conductor, Bronze
Bronze clamp to make a mechanical connection from copper bonded ground rod to round conductor.
Ground Rod Clamp, Rod to Conductor, Stainless Steel
Provides a greater surface area contact to allow improved performance of the connector.
Ground Rod Clamp, U-Bolt, Tinned, One Conductor
Tinned Ground Rod Clamp that Accepts conductors in both parallel and perpendicular orientations.
Ground Rod Clamp, U-Bolt, Three Conductors
Ground rod clamp that allows up to three separate conductors to be connected to a ground rod.
Ground Rod Clamp, U-Bolt, Type E
Designed to accommodate tape or bar in either a horizontal or vertical position.
Ground Rod Clamp, U-Bolt, Bare, One Conductor
For use with copper-bonded ground rods.
Ground Rod Clamp with Prefabricated Pigtail
Prefabricated assembly including grounding clamp with pigtail.
Ground Rod Clamp, Rod to Tape, Type A
Mechanical rod to tape clamp allows the conductor to be disconnected from the earthing system.