Skip to main content

Please Select Your Country/Language Preferences

Grounding Systems and Power Connectors for Renewable Infrastructure 

Every Connection Matters

Solar Product Dial

nVent EFS offers a comprehensive line of low voltage power connectors and grounding systems designed to optimize safety, simplicity, and security in renewable energy installations such as utility-scale solar, battery energy storage (BESS), micro-grid as well as EV charging stations. nVent brings a system approach consisting of premium, industry standard products as well as differentiated solutions in each application area. The system solution ensures high degree of fit and compatibility contributing to superior performance and overall service life. With in-house engineering and design support, nVent EFS makes is simple for the customers to be confident in selecting right material.

nVent ERICO Grounding Systems

Copper Bonded Ground Rod

Achieve superior ground resistance with durable, long-lasting nVent ERICO copper bonded ground rods.

Ground Enhancement Material

Improve ground conductivity and ground rod surface contact in areas with poor soil conditions.

Cadweld

Create permanent, reliable electrical connections with nVent ERICO Cadweld Plus exothermic welding system designed to maximum safety, efficiency and connection quality. 

Cadweld One Shot

Simplify exothermic welding with our single-use, pre-mixed welding compound for faster installations

Lay-In Hammerlock Ground Clamp:

Ensure secure and long-lasting ground connections with the innovative, irreversible mechanical connection connecting the grounding conductor to the ground rod.

Ground Rod Clamps

Connect grounding conductors to ground rods efficiently and reliably with our versatile ground rod clamps.

ERICO Lay-in Shear Bolt

Provide mechanical protection for underground cables with our durable lay-in shear bolt.

nVent ERICO Compression Couplers

Impart an irreversible connection between two ground rods featuring silicon bronze construction for durability and internal taper for connection integrity.

C Crimps

Ensure  secure and efficient electrical connections through a reliable compression design, ensuring optimal conductivity and safety.

Solar Bonding Jumper

Establish a reliable electrical connections between solar panels, optimizing system performance and durability.

Solar Grounding Lug

Ensure safe and effective grounding of solar systems, protecting equipment and personnel.

nVent ILSCO Aluminum Neutral Bars

Establish a safe, efficient, and reliable neutral current distribution in solar combiner boxes, ensuring optimal system performance and compliance with industry standards.

nVent ILSCO Products

nVent ILSCO Permaground Copper Thin Wall C-Tap

Make reliable and efficient compression tap connections for demanding electrical applications.

nVent ILSCO Aluminum Mechanical Lugs

Enhance grounding and power system reliabilitywith this high quality connector line that includes labor saving, lay-in design options.

nVent ILSCO ClearTap Insulated Aluminum Multi-Tap Connector:

Reduce cost and increase efficiency by eliminating the need for multiple connections, reducing wiring complexity, and providing a quick and easy installation process.

nVent ILSCO Nimbus Pre-Insulated Mechanical Connectors

Achieverapid, reliable, and code-compliant connections through a versatile design that simplifies installation and reduces labor costs.

nVent Surecrimp Copper Compression Lugs

Deliver superior electrical performance and reliability through a precise crimp design, ensuring long-lasting, low-resistance connections for demanding applications.

nVent Surecrimp Aluminum Compression Lugs

Achieve Superior electrical performance and durability through an optimized crimp design, ensuring reliable connections for demanding applications.

nVent ILSCO Insulation Piercing Copper Connector:

Achieve fast, reliable, and safe electrical connections without removing insulation, saving time and labor while ensuring optimal performance.