Weiter zum Hauptinhalt

Bitte wählen Sie Ihre Land-/Sprachpräferenzen aus.

Kaltleiter

Filter wählen Schließen
Filtern nach
Filter löschen
Alles ausblenden Alles anzeigen
  • Märkte
  • Anwendungen
    Alle anzeigen
  • Hazardous Area
Filter

Unterkategorien

MI Heating Cold Lead Cable, Alloy 825 XMI-A HAx

MI Cold Leads, Vorkonfektioniert, Double Ended (PCED)

MI Cold Leads, Vorkonfektioniert, Double Ended (PCED)

MI Heating Cold Lead Cable, SS321 HSQ

VIA-Netzkabel

VIA-Netzkabel

MI Heating Cold Lead Cable, Reines Kupfer

MI Heating Cold Lead Cable, CuNi HDC/HDF

Power Cable for C-150

Power Cable for C-150

MI Heating Cold Lead Cable, Inconel 600 HIQ

Produkte | 8 Ergebnisse (33 Artikel)

MI Heating Cold Lead Cable, Alloy 825 XMI-A HAx

MI Heating Cold Lead Cable, Alloy 825 XMI-A HAx

Extremely corrosion resistant alloy 825 for exposed cold lead connections, factory terminated to ease installation. Single and dual conductor options with a broad range of current ratings.
Katalognummer Artikelname Zur Angebotshandlung zufügen
AC1H16
MI Alloy 825 Sheathed Cold Lead, 16 mm²
AC1H2.5
MI Alloy 825 Sheathed Cold Lead, 2,5 mm²
AC1H25
MI Alloy 825 Sheathed Cold Lead, 25 mm²
AC1H6
MI Alloy 825 Sheathed Cold Lead, 6 mm²
AC2H1.0
MI Alloy 825 Sheathed Dual-Cold Lead, 1x1 mm²
AC2H2.5
MI Alloy 825 Sheathed Dual-Cold Lead, 2x2,5 mm²
AC2H6
MI Alloy 825 Sheathed Dual-Cold Lead, 2x6 mm²
MI Cold Leads, Vorkonfektioniert, Double Ended (PCED)

MI Cold Leads, Vorkonfektioniert, Double Ended (PCED)

A range of pre-terminated double cold ends for use with mineral insulated MI cables
Katalognummer Artikelname Zur Angebotshandlung zufügen
1235-14529046
Pre-terminated MI Double Cold End, 2,5mm², Stainless Sheath, 2x2m
1235-14529067
Pre-terminated MI Double Cold End, 6mm², Stainless Sheath, 2x2m
1235-14539001
Pre-terminated MI Double Cold End, 2,5mm², Cupro-Nickel Sheath, 2x2m
1235-14539067
Pre-terminated MI Double Cold End, 6mm², Cupro-Nickel Sheath, 2x2m
1235-14539102
Pre-terminated MI Double Cold End, 2,5mm², Copper Sheath, 2x2m
1235-14539167
Pre-terminated MI Double Cold End, 6 mm², Copper Sheath, 2x2m
1235-14599102
Pre-terminated MI Double Cold End, 2,5mm², Inconel 600 Sheath, 2x2m
1235-14609002
Pre-terminated MI Double Cold End, 2,5mm², Alloy 825 Sheath, 2x2m
1235-14609067
Pre-terminated MI Double Cold End, 6mm², Alloy 825 Sheath, 2x2m
1235-14619002
Pre-terminated MI Double Cold End (Dual), 2x2,5mm², Alloy 825 Sheath, 2x2m
1235-14629152
Pre-terminated MI Double Cold End (Dual), 2x1mm², Alloy 825 Sheath, 2x2m
1235-14629262
Pre-terminated MI Double Cold End (Dual), 2x6mm2, Alloy 825 Sheath, 2x2m
MI Heating Cold Lead Cable, SS321 HSQ

MI Heating Cold Lead Cable, SS321 HSQ

A range of cold leads for use with HSQ stainless steel mineral insulated heating cables
Katalognummer Artikelname Zur Angebotshandlung zufügen
SC1H2.5
MI Stainless Steel Sheathed Cold Lead, 2,5 mm²
SC1H6
MI Stainless Steel Sheathed Cold Lead, 6 mm²
VIA-Netzkabel

VIA-Netzkabel

A temperature resistant cold lead cable for surface snow melting applications.
Katalognummer Artikelname Zur Angebotshandlung zufügen
852347-000
Power cable, für EM2-XR, 3 x 6 mm²
MI Heating Cold Lead Cable, Reines Kupfer

MI Heating Cold Lead Cable, Reines Kupfer

Katalognummer Artikelname Zur Angebotshandlung zufügen
CC1H10
MI Copper Sheathed Cold Lead, 10 mm²
CC1H16
MI Copper Sheathed Cold Lead, 16 mm²
CC1H2.5
MI Copper Sheathed Cold Lead, 2,5 mm²
CC1H35
MI Copper Sheathed Cold Lead, 35 mm²
CC1H6
MI Copper Sheathed Cold Lead, 6 mm²
MI Heating Cold Lead Cable, CuNi HDC/HDF

MI Heating Cold Lead Cable, CuNi HDC/HDF

Katalognummer Artikelname Zur Angebotshandlung zufügen
HDC1H10A
MI Cupro-Nickel Sheathed Cold Lead, 10 mm²
HDC1H16A
MI Cupro-Nickel Sheathed Cold Lead, 16 mm²
HDC1H2.5A
MI Cupro-Nickel Sheathed Cold Lead, 2,5 mm²
HDC1H6A
MI Cupro-Nickel Sheathed Cold Lead, 6 mm²
Power Cable for C-150

Power Cable for C-150

Katalognummer Artikelname Zur Angebotshandlung zufügen
715446-000
Power Cable for C-150, Silicone Insulated, 3 x 2,5 mm²
MI Heating Cold Lead Cable, Inconel 600 HIQ

MI Heating Cold Lead Cable, Inconel 600 HIQ

Katalognummer Artikelname Zur Angebotshandlung zufügen
IC1H2.5
MI Inconel 600 Sheathed Cold Lead, 2,5 mm²
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink