Skip to main content

Please Select Your Country/Language Preferences

water control package Hover to magnify image or click to enlarge

RackChiller Rear Door Water Control Package

The stainless steel pipe inserts with ID 1" each come with a pair of ratiometric liquid coolant sensors. The sensors connect directly to the RackChiller Rear Door Controller. This enables monitoring of the coolant thermal properties and cooling. performance, as well as additional temperature control features.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us