Pull-Out Shelf for Mini Keyboard


Pull-Out Shelf for Mini Keyboard
The Pull-Out Shelf for Mini Keyboard mounts either in a cabinet or on a 19-in. open-frame rack and fits a 16.25-in. (413-mm) wide keyboard. When closed, all parts slide between the rack angles. Please not the keyboard tray slides out 8.94 in. (227 mm).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Pull-Out Shelf for Mini Keyboard mounts either in a cabinet or on a 19-in. open-frame rack and fits a 16.25-in. (413-mm) wide keyboard
- When closed, all parts slide between the rack angles
- Please not the keyboard tray slides out 8.94 in. (227 mm)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.