ProLine Containment System Express Transom Window


ProLine Containment System Express Transom Window
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Mount in the space above the sliding door
- Allows additional natural light into aisle
- Mounting hardware included
- Clear, transparent door and roof panels provide maximum light to aisleway
- Express containment system includes magnetic mounting for quick-install
Specifications
Material | Polycarbonate; ABS |
Color | Jet Black |
Finish | Powder Coated |
Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.