Skip to main content

Please Select Your Country/Language Preferences

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Brace Member Load Rating
CSBNPC38 CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1910 lb
CSBNPC12 CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1910 lb

Diagrams

Application images Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us