Aisle Containment Profile for Top Cover


Aisle Containment Profile for Top Cover
Profile that allows the easy fixing of aisle top covers. Increases aisle height and fixing point for accessories. Covers up to 4 racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Universal profile to raise top cover
- The top cover elements can be raised by 84 mm using a profile
- The profile has a T-groove on the inside that allows lamps, sensors, etc, to be mounted easily
- Integration of cabinets with other heigths
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.