"SOSR Stand Off Two Hole Strap for CPVC Pipe, 3/4"" Pipe"
"SOSR Stand Off Two Hole Strap for CPVC Pipe, 3/4"" Pipe"
Catalog#: SOSR075
Details
Application images
Resources
3D models
Features
- Includes flared edges to protect piping
- Rated for use with CPVC fire sprinkler pipe
- "Positions pipe 1-1/2"" (38 mm) off the mounting surface eliminating the need for wooden spacer blocks"
- Can be mounted in both vertical and horizontal positions on concrete, steel and wood
- Meets the UL® 203 stringent upward thrust requirement
- UL® Listed as both a hanger and pipe restraint
- Complies with static load requirements of NFPA® 13
- Includes mounting screws
- Can be used with 3TW backing nut on composite wood joist installations
Specifications
PRODUCT ATTRIBUTES
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL VIXH7.EX5292
ULC/ORD-C203
UL VIXH.EX5292
ANSI/UL 203
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.