Filter applied:
Subcategories

ETS-05 Electronic Thermostat

AT-TS Surface Sensing Thermostat

EMDR-10 Control Unit

TCONTROL-05 Electronic Controller

VIA-DU-20 Control Unit

TCON-CSD/20 Electronic Controller

FrostGuard-ECO Electronic Thermostat
TCONTROL-05 Config

Raystat CONTROL-11-DIN Control Unit

HWAT-T55 Thermostat

RayStat M2 Thermostat

GM-TA
Products | 12 results (26 items)

ETS-05 Electronic Thermostat
Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.

AT-TS Surface Sensing Thermostat
For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.

EMDR-10 Control Unit
For temperature control in roof and gutter de-icing applications.

VIA-DU-20 Control Unit
For temperature control in surface snow melting applications, with combined ground and moisture sensors.

TCONTROL-05 Electronic Controller
Electronic controller typically used in electrical control panels in non-hazardous areas.

TCON-CSD/20 Electronic Controller
Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas.

TCONTROL-05 Config

FrostGuard-ECO Electronic Thermostat
For temperature control in pipe freeze protection applications, using line sensing or ambient electronic control.

Raystat CONTROL-11-DIN Control Unit
For temperature control in pipe freeze protection or temperature maintenance applications. DIN rail mounted.

HWAT-T55 Thermostat
For temperature control and monitoring of single pipe hot water temperature maintenance systems, small networks or branches.