Products | 253 results (945 items)

GM-TA Spare Sensor
Catalog Number
Item Name
Add to Quote action
1244-017965
Spare part ambient temperature sensor including enclosure for GM-TA

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
008633-000
BTV Self-Regulating Heating Cable, 230 V, 25 W/m at 10C, CT-Jacket
414809-000
BTV Self-Regulating Heating Cable, 230 V, 16 W/m at 50/ 10C, Polyolefin jacket
469145-000
BTV Self-Regulating Heating Cable, 230 V, 9 W/m at 10C, CT-Jacket
479821-000
BTV Self-Regulating Heating Cable, 230 V, 25 W/m at 10C, Polyolefin jacket
487509-000
BTV Self-Regulating Heating Cable, 230 V, 16 W/m at 10C, CT-Jacket
567513-000
BTV Self-Regulating Heating Cable, 230 V, 29 W/m at 10C, CT-Jacket
677245-000
BTV Self-Regulating Heating Cable, 230 V, 29 W/m at 10C, Polyolefin jacket
914279-000
BTV Self-Regulating Heating Cable, 230 V, 9 W/m at 10C, Polyolefin jacket

BSA Self-Regulating Heating Cable
Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations
Catalog Number
Item Name
Add to Quote action
P000002271
BSA Self regulating heating cable, 230 V, 10W/m at 10C, polyolefin jacket
P000002272
BSA Self regulating heating cable, 230 V, 23W/m at 10C, polyolefin jacket

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
040615-000
QTVR Self-Regulating Heating Cable, 230 V, 51 W/m at 10C, CT-Jacket
391991-000
QTVR Self-Regulating Heating Cable, 230 V, 38 W/m at 10C, CT-Jacket
988967-000
QTVR Self-Regulating Heating Cable, 230 V, 64 W/m at 10C, CT-Jacket

XTV Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
P000001667
XTV Self-Regulating Heating Cable, 230V, 12 W/m at 10C
P000001670
XTV Self-Regulating Heating Cable, 230V, 25 W/m at 10C
P000001673
XTV Self-Regulating Heating Cable, 230 V, 38 W/m at 10C
P000001675
XTV Self-Regulating Heating Cable, 230 V, 47 W/m at 10C
P000001677
XTV Self-Regulating Heating Cable, 230V, 63 W/m at 10C

High-Profile End Seal Kit
Cold-applied, high profile end seal suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
101255-000
End Seal, Universal, Cold Applied, Above Insulation, ATEX
P000001583
End Seal, Universal with Indication Light, Cold Applied, Above Insulation, ATEX

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.
Catalog Number
Item Name
Add to Quote action
092961-000
IceStop Self-Regulating Heating Cable, 240 V with fluoropolymer jacket
446105-000
IceStop Self-Regulating Heating Cable, 240 V with modified polyolefin jacket

Single-Entry Power Connection with Junction Box
Junction box, for a single heating cable. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
054363-000
Integrated Junction Box, Single-Entry with green light, Cold-Applied, ATEX
075249-000
Integrated Junction Box, Single Entry w/grn light-earth plate-Cold Applied, ATEX
158251-000
Integrated Junction Box with Earth-Plate, Single-Entry, Cold-Applied, ATEX
829939-000
Integrated Junction Box, Single-Entry, Cold-Applied, ATEX

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.
Catalog Number
Item Name
Add to Quote action
258015-000
HWAT Self-Regulating Heating Cable, 230 V, 7 W/m at 45C
266435-000
HWAT Self-Regulating Heating Cable, 230 V, 12 W/m at 70C
498639-000
HWAT Self-Regulating Heating Cable, 230 V, 9 W/m at 55C

Fixing Tape
Fixing tape to attach polymer heating cables to pipes.
Catalog Number
Item Name
Add to Quote action
846243-000
Aluminium Tape for Fixing Heating Cables, Suitable for Stainless Steel, 55m/roll
C77220-000
Glass Cloth Tape for Fixing Heating Cable (not stainless steel pipes) 20m/roll
C77221-000
Glass Cloth Tape for Fixing Heating Cables-For Stainless Steel pipes-16 m/roll