Products | 75 results (174 items)
Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.
Compact TDX Panel Protector, 100 kA
Built-in features include TD Technology, thermal protection and short circuit current fusing.
Subscriber Line Protector, Single Stage
Single stage protection with primary or combination primary/secondary protectors.
Universal Transient Barrier, Single Pair Isolated Ground
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.
Replacement Module for UTB, Single Pair Isolated Ground
Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.
Community Antenna Protector, Low/Medium Frequency
Robust high energy protection.
EDT2 Enhanced DIN Rail Surge Protection Class II, 1+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
DT1M DIN Rail Surge Protection Class I+II 25 kA
The DT1M Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class I (25 kA) environment.
PVT1 Replacement Module
Replacement module for PVT1 photovoltaic surge protection devices.
Spark Gap Diverter, Type 2
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.