Insulated Tape Conductor
Insulated Tape Conductor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Provides a path to ground for lightning currents
- Available in various colors to match building or design requirements
Specifications
Insulation Thickness | 0.04" - 0.06" |
Insulation Thickness | 1.0 - 1.5 mm |
Material | Copper;Polyvinylchloride |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.