nVent CADDY Pyramid rooftop supports are a surface mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods for support of pipe, conduit, duct, cable tray and equipment. Unlike wood blocks, nVent CADDY Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.
Subcategories
Products | 19 results (40 items)
nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
"Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8"" (2 m) equipment support."
nVent CADDY Pyramid ST Bridge Assembly
"Provides a fixed-height mounting platform 5.6"" (142 mm) off the roof surface with 24"" to 60"" (610 mm to 1524 mm) of usable strut length."
nVent CADDY Pyramid Tool-Free Cable Tray Pin
Allows for perforated cable tray to be secured on top of nVent CADDY Pyramid Tool-Free series bases.
nVent CADDY Pyramid Equipment Support Frame Extension Kit
"Add to any 39.4"" (1 m) or 78.8"" (2 m) equipment support kit to extend the size of the frame in 39.4"" (1 m) increments to create custom sizes and configurations."
nVent CADDY Pyramid Equipment Support Height Extension
"Height extension used to lift the frame up to 31 1/2"" (800 mm) off the roof surface."
nVent CADDY Pyramid Equipment Support Post Base
"Individual post base with height adjustable leg 12"" to 18"" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut."
nVent CADDY Pyramid Universal Support
"Provides a fixed-height mounting platform 4"" (102 mm) off the roof surface with 5.5"", 10"" or 16"" (140 mm, 254 mm, or 406 mm) lengths with captive stainless steel nuts to accommodate custom applications."
nVent CADDY Pyramid Equipment Support Clamp
Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.
nVent CADDY Pyramid 25 Pipe and Conduit Support, Plastic
Lightweight rooftop support requiring no tools or fittings making installations quick and easy.